Compare cables and save costs

Find the best price-performance ratio now


98.50% savings for control cables: electrically identical - the bending is decisive

CF98.PLUS

CF98.PLUS.05.04

  • TPE outer sheath
  • 4x0,5
  • 3 x d in the energy chain
  • 100 million double strokes guaranteed service life in the e-chain
CF210.UL.D

CF880.05.04

  • PVC outer sheath
  • 4G0,5
  • 12.5 x d in the e-chain
  • 5 million double strokes guaranteed service life in the e-chain

56.99% savings for control cables: electrically identical - the outer jacket makes the difference

Data cable CF77.UL.D

CF77.UL.15.12.D

  • PUR outer sheath
  • 12G1,5
  • 6.8 x d in the energy chain
  • 10 million double strokes guaranteed service life in the e-chain
CF210.UL.D

CF130.15.12.UL

  • PVC outer sheath
  • 12G1,5
  • 7.5 x d in the e-chain
  • 10 million double strokes guaranteed service life in the e-chain

31.93% savings for motor cable: electrically identical - the sum of the cables is decisive

CF98.PLUS

CF35.UL.100.04

  • TPE outer sheath
  • Total cable (4G10)C
  • 7.5 x d in the energy chain
  • 10 million double strokes guaranteed service life in the e-chain
CF210.UL.D

CF310.UL.100.01 + CFPE.100.01

  • TPE outer sheath
  • Single cores 3 x (1x10)C + 1G10
  • 7.5 x d in the e-chain
  • 10 million double strokes guaranteed service life in the e-chain

37.47% savings for servo cable: electrically identical - the travel is crucial

CF98.PLUS

CF27.15.15.02.01.D

  • PUR outer sheath
  • (4G1.5+2x1.5)C)C
  • 7.5 x d in the energy chain
  • Travel distance up to 100 metres
  • 10 million double strokes guaranteed service life in the e-chain
CF210.UL.D

CF270.UL.15.15.02.01.D

  • PUR outer sheath
  • (4G1.5+(2x1.5)C)C
  • 10 x d in the e-chain
  • Travel up to 10 metres
  • 10 million double strokes guaranteed service life in the e-chain

73.07% savings for bus cable: the data volume is decisive

CF98.PLUS

CFBUS.052/CAT7

  • TPE outer sheath
  • Ethernet/CAT7
  • (4x(2x0.15)C)C
  • 10 x d in the energy chain
  • Data volume: 10Gbit
  • 10 million double strokes guaranteed service life in the e-chain
CFBUS.045/CAT5e

CFBUS.045/CAT5e

  • TPE outer sheath
  • Ethernet/CAT5e
  • (4x(2x0.15))C
  • 10 x d in the e-chain
  • Data volume: 1 Gbit
  • 10 million double strokes guaranteed service life in the e-chain

Online shop for cables

Online shop for cables

  • Without minimum quantity surcharge
  • Without packaging costs
  • Without cutting costs
tech_up-cost_down

Tech up, cost down

  • Customised price comparison
  • Success stories
  • Whitepaper: "Reduce life cycle costs"
Online tools

Online tools

  • Product finder
  • Service life calculator
  • Copper surcharge calculator
save on cables

Save costs with remnant lengths

  • 50 % discount on all remnant lengths
  • 4-year guarantee
  • Cable lengths between 10 and 50 metres