New cross sections of the special cables for the top drive

HMI 2024: CFSPECIAL.572 special cable with exposed conductors and BNV test mark.
Cross section extension for CFSPECIAL.572

New cross section of special cables for the Top Drive

Tech up

Cost down

Proof

Sustainability

Technical data

Part No.Number of cores and conductor nominal cross section [mm²]Outer diameter [mm]Copper index [kg/km]Weight [kg/km]
CFSPECIAL.572.25.37(37x2.5)C4010861901
CFSPECIAL.572.40.07 (7G4.0)C19.5350540

Contact us

Contact details

daisy durrant
Daisy Durrant

chainflex® cables Product Manager

07811 162844Contact us

Opening hours