Cable load capacity

How to determine the right cable for your application

Step 1: Identify the insulation material

Step 2: Check the nominal cross-section

Control/data cablesControl/data cablesControl/data cablesMotor/ servo cablesMotor/ servo cablesMotor/ servo cablesSingle-core cablesSingle-core cables
chainflex® type CF5, CF6, CF2, CF150.UL, CF160.ULCF880, CF881, CF130.UL, CF140.UL, CF890, CF891, CF240, CF211, CF884CF77.UL.D, CF78.UL, CF9, CF10, CF9.UL, CF10.UL, CF98.PLUS, CF99.PLUS, CF112, CF11, CF12, CF894, CF113.D, CF111.D, CF11.D, CFROBOT2, CFROBOT3, CFROBOT9CF885, CF886, CF30, CF31, CF887, CF897, CF210.UL, CF220UL.H, CF21.UL, CF895, CF896CFROBOT6, CFROBOT7CF34.UL.D, CF35.UL, CF37.D, CF38, CF270.UL.D, CF280.UL.H, CF27.D, CF29.DCF885, CF885.PE, CF886CF270.UL.D, CF300.UL, CF310.UL, CF330.D, CF340, CFPE, CFROBOT
Insulation material PVCTPETPETPE/ XLPETPEXLPEPVCTPE
Loaded cores 2 or 32 or 32 or 32 or 32 or 32 or 311
Nominal cross section of copper core (mm) Load capacity (A) Load capacity (A) Load capacity (A) Load capacity (A) Load capacity (A) Load capacity (A) Load capacity (A) Load capacity (A)
0.14 2.52.52.5-----
0.25 455-5---
0.34 57777---
0.5 81010101011--
0.75 121314131414--
1 151517151717--
1.5 181921192121-25
2.5 2627302730303034
4 -37413741414146
6 -48534853535358
10 --746974747481
16 --9992999999110
25 --131121131131131144
35 --162152-162162179
50 ---191-202202228
70 ---239--250285
95 ------301348
120 -------394
150 -------466
185 -------532
240-------610
300 -------754
400 -------903

Step 3: Consider the ambient temperature

Ambient temperature (°C)PVC insulationTPE insulation
101.221.15
151.171.12
201.121.08
251.061.04
301.001.00
350.940.96
400.870.91
450.790.87
500.710.82
550.610.76
600.500.71
65-0.65
70-0.58
75-0.50
80-0.41
85-0.29
90-0.14

Step 4: Account for loaded cores

Loaded coresConversion factor
50.75
70.65
100.55
140.50
190.45
240.40
400.35
610.30

Why it's important?

  • Prevents overheating and cable failure
  • Ensures long service life
  • Optimises performance for your exact application

Need support?

Contact us

Contact details

daisy durrant
Daisy Durrant

chainflex® cables Product Manager

07811 162844Contact us

Opening hours