Lubrication-free technology for multi-nozzle 3D printers

Liqtra 3D printer with the enclosure open and a detail of the multinozzle print head.

Profile

  • What was needed: Conveyor rollers for the filaments, lead screws with nut and stepper motor for the z-axis, energy chains to guide the power and data cables
  • Requirements: Lubrication-free, temperature resistance at 80°C, long service life, compact size to fit into the limited installation space
  • Industry: 3D printer construction, medical technology
  • Success for the customer: With our lubrication-free conveyor rollers and lead screws with plastic nuts, Liqtra and the end customers save time and money on maintenance and do not suffer wear problems due to adhering dirt and insufficient lubrication. The conveyor rollers with customised special equipment can be ordered cost-effectively from igus. Our compact energy chains ensure that the power supply and data transport function reliably.

Products used

Problem

Solution

The FX-7 Pro from Liqtra is considered to be one of the most productive 3D printers currently available; it reduces process times by up to 75 per cent.

Prostheses and orthoses made of polypropylene can be printed directly on site in the clinic or orthopaedic centre. This means that they are quickly available and at the same time economical to manufacture.

The material supply has space for eight filament rolls, from which material can be removed at the same time. The bearing roller for the filaments is an essential component of the material drawer.

Liqtra purchases from igus xiros harnessed conveyor rollers with a special flange and shaft. This reduces the time required for assembly. Thanks to their dry operation, no additional lubrication or maintenance is required.

In the z-axis, dryspin lead screws with lubrication-free plastic lead screw nuts are used, as well as a compact drylin E lead screw stepper motor that is easy to control.

Several energy chains, e.g. at the print head, where the chain has to withstand considerable forces due to the high number of supply lines, ensure that the cables are guided safely.

Contact us

Contact details

Opening hours