Vibration-damping plain bearings for microlight aircraft controls

For high forces, drylin® linear bearings are used in this aircraft steering system.

Profile

  • What was needed: drylin®- linear plain bearing
  • Requirements: The steering must always react very precisely and smoothly. In addition, the pedals must be able to move easily, smoothly and synchronised. As high axial and radial forces act on the steering system, the bearings must also be able to withstand high forces.
  • Industry: Aerospace, aviation industry
  • Success for the customer: The customer decided in favour of the drylin® bearings for several reasons: They are vibration-damping and lubricant- and maintenance-free. The material specification allows a high force absorption, while at the same time the customer saves costs both in acquisition and in ongoing operation.
A gripper system holds two seats in a mounting jig.

Problem

Solution

igus linear axis with several carriages and purple mounts for transport or positioning applications.
Linear bearing on a rail with carriage for a technical application.

Contact us

Contact details

Opening hours