Change Language :

Cows roam freely in modern barns. Farmers invest in cow cleaning machines in order to increase their comfort factor on the one hand and to be eligible for EU subsidies on the other. Above all, they must be resistant to dirt and dust. A lubrication-free flange bearing ensures the required movement profile at a central point and guarantees maximum service life.
"With an expected service life of at least five years, we will always rely on lubrication-free plain bearing technology for future bearing developments. It guarantees maximum performance and a long service life under the toughest conditions."
Martin Lechner, Product Development Albert Kerbl GmbH
Due to the adverse operating conditions, corrosion-resistant polymer bearings are always the state of the art in cow cleaning machines trade show. "When we made the internal decision to design a fully automatic cattle scratching brush, it was clear from the outset that we would also rely on the design and economic advantages of plastic," recalls Lechner.
The sophisticated selection and configuration aids available online on the igus® homepage played a major role in this. Although no load data could be provided for the calculation, the product developer quickly found the right solution. Even the unit price was immediately available online, so that a rough cost calculation could already be presented during product development. A standard machine element is used, which is available from stock.
Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h