Energy chains and bearings for the interior of the future

Movement made easy with these igus® components:

e-chain® E2C.15.16.028.0 micro, closed

E2C.15
  • Ideal for tight spaces: 15mm inner height, 16mm inner width and 28mm bend radius
  • Best cable protection thanks to very smooth contours
  • Quiet due to built-in brake

e-chain® E2C.10.16.028.0 micro, closed

E2C.10
  • Ideal for tight spaces: 10mm inner height, 16mm inner width and 28mm bend radius
  • Best cable protection thanks to very smooth contours
  • Quiet due to built-in brake

e-chain® E03.05.10 easy chain, can be filled from the outside

E03.05 easy chain
  • Ideal for the smallest installation spaces: 5x5mm interior space, 10mm bend radius
  • Very quick and easy to fill: simply push the cable in from the outside
  • Smooth operation and cost-effective

PRT slewing ring bearings

PRT slewing ring bearings
  • 100% lubrication-free and maintenance-free
  • Lightweight and quiet thanks to sliding elements made of wear-resistant plastic
  • Anodised aluminium or stainless steel rings

drylin® linear axis

drylin SHT
  • Drive: trapezoidal or high-helix lead screw
  • Quiet and corrosion-free
  • Bearing points completely lubrication-free and maintenance-free

iglidur® F300 plain bearing

iglidur F300 plain bearing
  • 100% lubrication-free and maintenance-free
  • Extreme wear-resistance
  • Conductive and extremely resistant in e-coated assemblies

News

igus blog automotive car interiors

Contact us

Contact details

Opening hours