Automated production of thermal walls for energy-efficient construction

made possible with iglidur® PRT slewing ring bearings

  • What was needed: slewing ring bearings with outer drive ring, xiros® conveyor roller, a stepper motor with encoder and brake as drive in addition to a harnessed igus® readychain® and an energy chain from the E4.56 series
  • Requirements: withstanding high dirt loads for angled cuts in building materials
  • Industry: construction/mechanical and plant engineering
  • Success for the customer: automatic insulation material cutter that crops the insulation panels according to the CAD data

Problem

Solution

Further application images

Large machine installation in a production hall with blue cable chain and open technical area.
EBAWE system with a lifting gantry above a production line and material table in a workshop hall.

Products according to the type of machine tool

Machining machine with an open work area and visible automation.

Machining centres

Gantry machine with safety enclosure and control panel for an automated system.

Cutting machines

Gantry machine in a 3D view with power supply via igus cable chains.

Large machine tools

Contact us

Contact details

Opening hours