Powder coating in automatic distribution systems

Powder coated dead plates reduces drag and protects product build-up

The problem and the solution

The problem- product build up and increasing downtime for additional washing

The solution- IC-05 powder coating

More information regarding our powder coating materials

IC-05 powder coating material

  • Lasts up to 4 times longer than IC-01 in linear short stroke
  • Food compatible according to FDA and EU10/2011
  • Eliminates the need for additional lubrication with incorporated solid lubricants
  • Increases the service life of your application
  • 480 h Salt spray test according to DIN EN ISO 9227
IC-

Other coating materials

Applications using powder coating

Reduced wear and reduced processing times for packaging machines

Order a free sample

Coating white paper

Contact us

Contact details

Opening hours