Maintenance-free plastic bearing for energy-saving and durable pool covers from H2 Wellness

Lubrication- and corrosion-free bearing technology guarantees trouble-free mechanics

Profile

Whirlpool with drylin plain bearing technology beside a snow-covered terrace in the garden.

Plain bearings

Thrust washers

Flange mounted bearings

Linear guides

Energy chain

U-shaped cable carrier with connections at both ends.

Cable technology

igus chainflex CF77.UL.15.12.D control cable.

Problem

Solution

The iglidur thrust washers and flanged bushings are characterised above all by the lowest coefficients of friction in dry operation and their very low stick-slip tendency.

drylin R linear plain bearings are based on polymers specially developed for linear technology. The carefully selected geometry guarantees robustness even in extreme environments and ensures a maintenance-free and lubrication-free lifting movement.

The igubal flange mounted bearings used are very rigid and lightweight. Thanks to the spherical bearing insert, they can be easily installed without the need for precise alignment.

Contact us

Contact details

rob dumayne
Rob Dumayne

drytech® Director

01604 677240Contact us

Opening hours