Height-adjustable<br>Pendant light with drylin® E<br><font size="7">Smooth and precise movement</font>

Profile

  • What was needed: The stepper motor had to start up and slow down gently with every movement. The motor control had to adjust the height of the lamp and maintain the same distance to the height-adjustable table.
  • Requirements: Reliable function, precise control, repeatability, durability
  • Success for the customer: Reliable function, precise control and repeatability were achieved. The drylin® stepper motor executes the movements of the pendant light gently and quietly. The drylin® motor control unit communicates with the customer's control system and controls the motor to maintain a constant distance from the table.
Application example diy createdesign
Application example diy createdesign

Problem

Solution

Video

From the idea to the finished lamp

Further application examples

Drive technology application example

Offshore robot for tough environments

Drive technology application example

3D printer for concrete l Lubrication-free solution for dusty environment

Drive technology application example

Special measurement setup with lead screw axis, motor & control system

Drive technology in an order picking unit

Electric drive technology in an automated positioning system

Linear axis for precision, clearance-free welding seam bend testing device

Linear axis for precision, clearance-free welding seam bend testing device

Lubrication-free linear axis for automated cocktail mixer

Lubrication-free linear axis for automated cocktail mixer

Electric motor online shop

Motor shop

Suitable motor control systems

Motor control systems

Electric motor product finder

Drive technology white paper

Contact us

Contact details

Opening hours