Drive solutions for a low-maintenance and quiet escape room experience

Undisturbed gaming fun where the technology remains in the background for players and maintenance work

Profile

  • What was needed: A quiet, maintenance-free and compact drive solution for interactive Escape Room mechanisms.
  • Requirements: Lubrication-free components that are low-maintenance, make no noise, can be mounted in a flat and concealed way, as well as a complete solution with high reliability.
  • Industry: Stage technology
  • Success for the customer: Smooth operation of the Escape Room mechanism, maximum reliability and optimised gaming fun without disruptions.

Problem

Solution

That is why 60 MINUTES uses igus products:

Above all, we save a considerable amount of time, as the igus components, which are well hidden in the escape room and therefore difficult to access, do not need to be regularly lubricated or maintained.

Martina Gehlen

Founder and Managing Director of 60 MINUTES

In the Escape Room "The Expedition" by 60 MINUTES in Bonn, players are on the trail of Professor I. Jones.

By using a drylin ZLW-1040 linear axis, a coffin lid opens in the Escape Room in 60 MINUTES.

The linear axis that opens the coffin lid is driven by a NEMA24 stepper motor with encoder and a D1 motor control system.

The D1 motor control system from igus is suitable for stepper, EC/BLDC and DC motors and can be easily controlled via laptop, tablet or smartphone - without software installation or an app.

The motorised rotary table DLE-RT-50 ensures that a large stone replica rotates reliably and at the right moment.

Contact us

Contact details

Opening hours