Spherical insert bearing in the firewood-processing machine from KRPAN

Bearings for reliable performance in a demanding environment full of wood dust and swarf

  • What was needed: lubrication-free components for the shaft bearing
  • Requirements: long service life, lubrication-free operation, resistant to contamination
  • Sector: woodworking and wood-processing industry
  • Success for the customer: The lubrication-free and durable bearing solution allows for continuous operation in an environment full of wood dust and swarf.
Forest winch on a tractor in the grass on a field.
Forest winch on a tractor in the grass on a field.

Products used

Spherical insert bearings

Beige igubal spherical calotte with background removed.

Problem

Solution

Application pictures

Flange bearing with iglidur J bearing insert, shown split from left to right during replacement.

Further information on spherical insert bearings

Bearing inserts in three versions side by side.

The entire range of spherical insert bearings

Two people with a speech bubble showing a question mark and exclamation mark.

Ask our expert

Contact us

Contact details

Opening hours