Energy chains and bearings for the interior of the future

Movement made easy with these igus® components:

E2C.15

e-chain® E2C.15.16.028.0 micro, closed

  • Ideal for tight spaces: 15mm inner height, 16mm inner width and 28mm bend radius
  • Best cable protection thanks to very smooth contours
  • Quiet due to built-in brake
E2C.10

e-chain® E2C.10.16.028.0 micro, closed

  • Ideal for tight spaces: 10mm inner height, 16mm inner width and 28mm bend radius
  • Best cable protection thanks to very smooth contours
  • Quiet due to built-in brake
E03.05 easy chain

e-chain® E03.05.10 easy chain, can be filled from the outside

  • Ideal for the smallest installation spaces: 5x5mm interior space, 10mm bend radius
  • Very quick and easy to fill: simply push the cable in from the outside
  • Smooth operation and cost-effective
PRT slewing ring bearings

PRT slewing ring bearings

  • 100% lubrication-free and maintenance-free
  • Lightweight and quiet thanks to sliding elements made of wear-resistant plastic
  • Anodised aluminium or stainless steel rings
drylin SHT

drylin® linear axis

  • Drive: trapezoidal or high-helix lead screw
  • Quiet and corrosion-free
  • Bearing points completely lubrication-free and maintenance-free

Contact us

Contact details

Opening hours