Change Language :
readycable® cable assemblies delivers plug-and-play motor, servo, bus, and encoder cables with connectors from TE Connectivity, Harting, Yamaichi, and more—providing the entire assembly from a single source to simplify procurement. Built to 40+ OEM standards—including Siemens, Allen Bradley, and Beckhoff—they integrate seamlessly into existing systems, reducing installation costs and assembly time. Choose from 1,350+ flame-retardant cable types across seven price levels for flexible, cost-effective solutions. Every assembly is lab-tested under real-world conditions and backed by a UL-verified service life guarantee of up to 4 years. Ordering is quick and easy online with any length required, no minimum order quantity, and fast shipping.
Large stock
No minimum order quantity
100% tested
Long product life
Assortment available long-term
Fast shipping
This sensor likes to "stand" on the line
In the case of cables that run in an energy chain, a particularly intensive "look" is required:
Cable assemblies are ready-to-connect cables that include connectors pre-installed according to specific manufacturer standards. Instead of buying loose cables and connectors separately and assembling them yourself, igus provides readycable® solutions:
Cable harnessing refers to the process of attaching connectors to cables and bundling them into a ready-to-use configuration. At igus, this is a core competence:
igus® readycables® are engineered for continuous motion, tested for millions of cycles in energy chains, and feature precise OEM-matched connectors. They outlast standard cables in dynamic applications and reduce installation errors.
igus® tests all cables assemblies in a test lab under real-world conditions, measuring bending cycles, mechanical stress, temperature resistance, and electrical performance to ensure durability.
igus® readycable® supports over 40 manufacturing brands and standards including Siemens, Beckhoff, SEW-EURODRIVE and Allen-Bradley. All cables meet UL, CSA, and CE standards for global compliance.
Pre-tested and optimised for flexing applications, readycable® assemblies prevent failures, minimise maintenance, and extend service life, ensuring uninterrupted operation.
chainflex® cables offer high-strand conductors, optimised shielding, and durable PVC, PUR, or TPE jackets. They resist oil, UV, and chemicals, with tested service life data for predictive maintenance.
igus® chainflex® cables exceed 10 million cycles in dynamic tests, while standard cables fail prematurely due to conductor breakage and insulation wear.
Yes. Most igus® robotic cables handle ±180° torsion per meter, and the CFROBOT8+ can handle ±360° torsion per meter, making them ideal for robotic arms, C-tracks, and multi-axis motion applications.
Use the readycable online configurator or consult our engineers. Selection is based on bending radius, travel length, environment, and required certifications.
igus® maintains an extensive stock of cables and connectors. For custom orders, lead times vary based on based on the complexity of the design. Contact us for current lead times.
igus® cables feature >80% braided shield coverage, minimising EMI and ensuring signal integrity in industrial automation and control systems.
Yes. TPE jackets withstand up to 180°C. Oil-resistant and flame-retardant options ensure optimal performance in harsh conditions.
igus® cables follow strict bending radius guidelines:
Yes. igus® offers ethernet, bus, and fibre optic cables with high-performance shielding for uninterrupted data transmission in motion applications.
igus® provides a service life calculator based on millions of test cycles. Enter movement parameters to estimate cable lifespan and optimise maintenance.
Yes. igus® designs custom cables with specific lengths, connectors, shielding, and insulation materials. Contact us for a tailored solution.
Yes! Custom labelling solutions are available, even for single units.

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h