Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Boat antenna extendable by igus telescopic rails NT-60
 

Profile

  • What was needed: A robust telescopic rail system that can also be extended or retracted while moving.
  • Requirements:
  • Longest possible service life under adverse conditions such as salt water, splash water, wind & weather, as well as being able to withstand strong driving winds.
  • Material:drylin NT-60 telescopic rails
  • Industry: Boats/ navigation
  • Success for the customer: The customer wanted to raise the antenna, which lay sunk in the boat, because in the past he often had no signal when he was on a fishing trip. Since the antenna, including an additionally attached camera, can now be extended, the customer has a good signal at all times.

NT-60 makes navigation safer

The customer designed the NT-60 construction in his Ocean Master himself and implemented it with the support of igus USA. The antennas are mounted in an elevated position on a boat as standard. However, that is not possible with this model. This meant that the customer no longer had a location in fog or bad weather. This can be very dangerous as boats need the tracking system to navigate.
 
drylin NT telescopic rail with or without locking mechanism

The basic data of an igus® telescopic rail: robust, corrosion-free & light

  • Maximum extension length: 2,000 mm
  • Every telescope available as full extension, partial extension or overextension
  • Anodised aluminium rails
  • Corrosion-resistant and hygienic
  • 100% maintenance-free and lubrication-free due to self-lubricating properties
  • Easy to clean
  • Available with or without locking mechanism

Telescopic rails can be adjusted at the touch of a button

All 16 telescopic rails are driven by the on-board electronics at the push of a button directly on the rudder and lift the antenna up to 2.4 metres in the air via a toothed belt drive. Since the telescopic rails are not loaded to their full capacity with the weight of the antenna, the customer was even able to mount an additional camera under the radar. Using it, he films himself while fishing and we know that with this design he will be able to shoot many more big catches.
 

Consulting

I would be happy to answer your questions

Shipping and consultation

In person:

Monday to Friday from 8am - 8pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG