Telescopic rails

drylin® NT

  • Maximum extension length: 2,000 mm
  • Anodised aluminium rails
  • 100% maintenance-free and lubrication-free due to self-lubricating properties
  • Hygenic and easy to clean
  • Available with or without locking mechanism
  • Robust, corrosion-free and light

Telescopic rail options

Telescopic rail up to 1,200mm

  • Continuous extension up to 1,200mm
  • Full extension, partial extension, overextension
  • Lubrication-free and maintenance-free

Telescopic rail up to 2,000mm

nt-60 telescopic rail by igus
  • Continuous extension up to 2,000mm
  • Quiet, solid run
  • Robust structure

With locking mechanism

  • Locking mechanism in end and centre positions
  • Extension from 140mm to 1,200mm
  • Individual latching possible upon request

polymer telescopic rails-NTP-27

ntp-27
  • Extension length: 150mm
  • 3-piece structure made of iglidur® polymers
  • Low clearance due to spring preload

Black anti-reflective telescopic rails

anti reflective rail
  • Black surface reduces light reflections
  • Corrosion-free for indoor and outdoor use
  • Extension length for size 35 is up to 600mm

Back to drylin® overview

overview
  • Unsure which system is best for you?
  • Need more information on our drylin products?
  • Click here for the drylin® overview page

NEW: White paper on telescopic rails

Telescopic rail white paper

Application example for the NTP-27 telescopic rails

Cologne Chamber of Trade drylin® carpentry project

igus® helps prospective carpenters with their project

extendable NT drawer application

Extendable drawers in the medical industry

sustainability

Sustainability

Telescopic rail made of 100% plastic - NTP


Frequently asked questions about telescopic rails

Contact us

Contact details

Opening hours