Stainless steel products

Stainless steel products

Drylin R round shaft in metal finish.

Stainless steel rail

  • High corrosion resistance
  • High chemical resistance
  • Ideal solution for wet applications
Drylin R linear bearing component with metal outer housing and bronze inner sleeve.

Linear bearings

  • Secured by circlips
  • Enclosed stainless steel adapter
  • Material of the liner: iglidur® J
drylin linear slide with threaded spindle and aluminium carriage blocks.

Stainless steel linear systems

  • Corrosion-resistant steel components
  • Suitable for Food & Packaging and Medical
  • iglidur® polymer parts compatible with stainless
carriage

Stainless steel linear carriages

  • Design: round
  • Sliding element:iglidur® J200
  • 100, 150 & 200mm lengths available.
Dryspin threaded rod in stainless steel, shown in close-up.

Stainless steel leadscrew

  • Material: stainless steel 1.4301
  • Thread direction: Left-hand thread
  • Thread type: High helix thread
Round metal bearing ring with bolt holes.

Stainless steel PRT slewing ring

  • ESD compliant
  • For high loads, high stiffness
  • Easy assembly, replaceable sliding elements
Stainless steel pulley roller with a central bore.

Stainless steel xiros® roller

  • Suitable for Food & Packaging applications
  • No lubrication required
  • Cost-effective precision exrtruded roller
Stainless steel rod end bearing with eyelet housing.

Stainless steel rod ends

  • Metallic rod end with female thread
  • Stainless steel spherical ball for high loads
  • Maintenance-free inner ring made of iglidur® J
Stainless steel linear components and mounting parts arranged on a white surface.

Stainless steel trough

  • Easy assembly
  • Large range, two piece design
  • Available in stainless and galvanised steel

Stainless steel product applications

Bearings on machine rollers in a Krones production line.
Manus pipetting robot with aligned lab plates and mechanical rails.

Frequently asked questions regarding stainless steel products

Contact us

Contact details

Opening hours