iglidur® F - Material data

Graph with a logarithmic X-Y curve: values fall from 100 to 0.1.
Graph with a logarithmic X-Y curve: values fall from 100 to 0.1.
Chart with a falling curve: the value drops from about 100 at X=20 to about 52 at X=150.
Chart with two rising lines: +60 °C increases much more than +23 °C.
Chart with X and Y axes and a curve that first falls, then rises to about 0.51.
Curve in a graph with X and Y axes, falling and flattening at higher X values.
Bar chart with values A to G; A is tallest, and the remaining bars are much lower.
Bar chart with four categories from A to D and two series; magenta is always higher than blue.
Chart with a rising curve in an X-Y coordinate system.

Contact us

Contact details

rob dumayne
Rob Dumayne

drytech® Director

01604 677240Contact us

Opening hours