Spherical balls

Spherical ball options

igubal spherical plain bearing ball with a central bore.

iglidur® W- WEM/ WKM

  • Low coefficient of friction
  • Dimensional series: K following DIN ISO 12240
  • Long service life
Igubal spherical ball insert in burgundy plastic.

iglidur® R- RKM/ REM

  • Good abrasion resistance
  • Very cost-effective
  • Low moisture absorption
Black igubal spherical plain bearing ring on a white background.

iglidur® X- XEM/ XKM

  • Suitable for high temperatures
  • Chemical resistant
  • High compressive strength
igubal spherical insert ball with central bore.

iglidur® J- JKM/JEM

  • Low wear against various shaft materials
  • Vibration dampening
  • Good chemical resistance
J4 spherical ball

iglidur® J4- J4KM/ J4EM

  • Cost-effective
  • Low moisture absorption
  • Good chemical resistance
Three igus spherical bearing components in maroon, beige and grey on a light background.

All igubal® spherical balls

  • if you want to see the full range of igubal® spherical balls then click the link below to be taken to the shop page.

When to use and when not to use... that is the question

  • If you need maintenance-free material
  • When dimensional series E and K components should be fitted
  • If different iglidur® materials are to be tested
  • If high compressive strength is required
  • If high flexibility is required
  • Replacing ball bearings in metallic housings
  • If temperatures are higher than +250 °C
  • When dimensions above 50mm are required
  • If rotation speeds of more than 0.5m/s are to be achieved

Tolerance information

Digital caliper measuring a worn metal surface.

Contact us

Contact details

Opening hours