Change Language :


The ESQM 2.0 is an innovative pillow block bearing that has been specially developed for tracking solar modules. It offers high performance, simple installation, optimised materials, a lower installation height and is also lubricant- and maintenance-free.
The split housing made of solarmid G and the galvanised sheet metal bracket as well as the split spherical insert bearing made of iglidur P UV make the ESQM 2.0 a robust and environmentally friendly solution for the solar industry. The second generation of the ESQM is lighter than its predecessor, which saves material and costs.
Solar tracking with the ESQM 2.0 is reliable and contributes to sustainable energy production. A truly exciting development in the solar industry!
Specially selected materials guarantee long-lasting performance in the open air

Save time and money with our self-lubricating bearing that requires no regular maintenance
The low installation height and simple assembly of the ESQM 2.0 ensure quick and efficient installation
With a radial load capacity of up to 50 kN, the ESQM 2.0 is a powerhouse in its category
The low installation height and simple assembly of the ESQM 2.0 ensure quick and efficient installation
The reduced installation height gives the ESQM 2.0 a weight advantage over the ESQM
Are you familiar with our products and would like to view the selection in the online shop or order directly?

In just three steps, you can use the parameters of your application to determine suitable product recommendations, including service life.
Here you will find the most important information, technologies, questions and answers about igubal spherical plain bearings.