iglidur® M250 - material data

Table of contents

When do I use this material?

  • If the bearing is exposed to
    heavy soiling
  • For excellent vibration dampening
  • At low to medium speeds
  • When mechanical rework is required
  • Insensitive to edge pressure
  • High impact resistance
  • Thick walls according to DIN 1850

When do I use a different material?

  • For applications in wet areas -> iglidur H
  • When very high precision is required -> iglidur P
  • For very smooth shafts -> iglidur J
  • When a cost-effective bearing with maximum
    wear resistance is sought -> iglidur R

Temperature

min. application temperatureUpper application temperature, long-termUpper application temperature, short-termIn addition secure axially from
-40°C+80°C+170°C+60°C

Permissible surface speeds

m/s RotatingOscillating linear
permanent 0.80.6 2.5
Short-term2 1.4 5

Permissible pv values

Diagram with a blue line that first runs horizontally, then slopes down and ends vertically.

Mechanical properties

Chart with a descending blue line on a grid.
Chart with two rising lines, red and blue, on a grid for igus M250 deformation.

Friction and wear

iglidur M250 dryGreasesOil Water
Coefficient of friction µ 0.18-0.40 0.090.040.04
Chart with a rising curve from X 0,05 to 0,35 and Y 0,3 to 0,66.
Graph with a descending curve: the Y value falls from about 0.45 at X=0 to about 0.18 at X=20.

Shaft materials

Bar chart with values A to G on the X-axis and Y-axis up to 6; G is highest.
Bar chart with four categories A to D and two series; the pink bars are higher than the blue ones.

Installation tolerances

Diameter d1 [mm]Shaft h9 [mm]iglidur M250 plain bearing D11 [mm]Housing H7 [mm]
up to 3 0 - 0.025 +0.020 +0.080 0 +0.010
> 3 up to 6 0 - 0.030 +0.030 +0.105 0 +0.012
> 6 up to 10 0 - 0.036 +0.040 +0.130 0 +0.015
> 10 up to 18 0 - 0.043 +0.050 +0.160 0 +0.018
> 18 up to 30 0 - 0.052 +0.065 +0.195 0 +0.021
> 30 up to 50 0 - 0.062 +0.080 +0.240 0 +0.025
>50 to 80 0 - 0.074 +0.100 +0.290 0 +0.030
>80 to 1200 - 0.087 +0.120 +0.340 0 +0.035
> 120 up to 1800 - 0.100 +0.145 +0.395 0 +0.040

Moisture absorption

Chemical resistance

Medium Resistance
Alcohols+ up to 0
Hydrocarbons +
Greases, oils without additives +
Fuels +
Diluted acids 0 to -
Strong acids -
Diluted alkalines +
Strong alkalines 0

Electrical properties

Resistance Value
Specific transitional resistance > 1013 Ωcm
Surface resistance > 1011 Ω

Radioactive radiation

UV resistance

Vacuum

Free sample box

iglidur sample box with bearing samples and a comparison card.

Typical application areas

Combine harvester in a grain field.

Agricultural engineering

Furniture making with a caliper on a wooden drawer.

Furniture and industrial design

Textile machine with many taut threads in a production hall.

Textile industry

Contact us

Contact details

rob dumayne
Rob Dumayne

drytech® Director

01604 677240Contact us

Opening hours