Stainless steel linear modules

Corrosion-free and chemical resistant

Stainless steel linear axes

drylin SHTC linear guide with three metal bearing blocks and guide rods.

SHT - Hygienic design

  • FDA-compliant
  • For washdown
  • Wide gaps
drylin linear slide with threaded spindle and aluminium carriage blocks.

SHT-ES

  • Sizes from 8mm shaft diameter to 30mm
  • Max stroke length 1500 with SHT-ES-30
  • Choice of FDA liners

SLW-ES - Stainless steel version

  • Various plain bearing materials
  • FDA-compliant with iglidur® A180 plain bearing
  • High temperature iglidur® X,  up to +250 °C
drylin ZLW linear kit with carriage on rails.

ZLW stainless steel linear axis

  • Flat system height of 40mm
  • Stroke lengths up to 2000mm
  • 304 stainless steel or 316 stainless steel
Linear system accessories: mounting plate, spacer plates and a counter module.

drylin® technical accessories

  • Accessories for manual positioning
  • Format adjustment
  • Assembly and fastening options
module oveview

drylin® overview

  • Don't need stainless steel?
  • Need a full overview of other drylin® linear systems?

Technical options for the SHT series

Lead screw design

Three threaded rods made of gewindematerial for drylin.

Electric drive systems: electric motors from igus

Stepper motor for a drylin slider with plug-in connector.

Bearing materials

Four drylin plain bearing materials in different colours as cylindrical samples.

Not all stainless steels are the same

The principle: "sliding instead of rolling"

Drylin plain bearing with arrows showing sliding motion instead of rolling.

Contact us

Contact details

Opening hours