Econ series of linear modules

Cost-effective and available in two installation sizes

  • The econ series's linear system starter range
  • Consistently cost-effective due to shaft end supports and carriages made with the injection moulding method
  • Consistently cost-effective due to silver anodised rail profiles
  • Configurable with fast high-helix thread or self-locking trapezoidal thread
  • Lubrication and maintenance-free

SLWP-0630-E

  • Carriage length: 60mm
  • Maximum stroke length: 300mm
  • Max. static Load capacity
    • Axial: 50N
    • Radial: 50N

SLWP-1040-E

  • Carriage length: 29mm
  • Maximum stroke length: 500mm
  • Max. static Load capacity
    • Axial: 50N
    • Radial: 50N
Three drylin SLT linear guide assemblies shown in different housing colours.

drylin® linear system overview

  • Unsure if this is the right linear system for you?
  • Do you want to see the overview?
  • Click below to be taken back to the drylin® linear overview where you will find the full range of linear options available.

Technical options for the SHT series

Lead screw materials

Three threaded rods made of gewindematerial for drylin.

Electric drive systems: electric motors from igus

Stepper motor for a drylin slider with plug-in connector.

Contact us

Contact details

Opening hours