triflex® R vs Corrugated hose pros and cons

triflex energy chain

The corrugated hose

The triflex R energy chain

Round 1: Elongation

  • Stretches greatly under tensile load
  • The cables in the corrugated hose cannot elongate in the same ratio and are therefore damaged
  • triflex® R chain stretches only minimally under tensile load
  • No additional load for the cables

Round 2: Defined minimum bend radius

  • It offers no minimum bend radius
  • Offers a bend radius of between 50 to 182mm depending on the triflex® size of chain

Round 3: Too much bending

  • Damage to the corrugated hose due to stresses and torsional movement can cause damage to the cables
  • The stop-dogs prevent the e-chain® from bending too tightly.

Round 4: Torsion

  • None or limited torsion occurs
  • 7-12.5° torsion angle per chain link
  • Up to 900° torsion angle for one metre (example: TRC/TRE.40)

Round 5: Adding services/cables within the hose or triflex® without connectors

  • Can be installed via the hose ends only
  • Can be installed via the e-chain® ends or due to the design of the TRE, TRL and TRCF, the installing of cables/services can be implemented externally.

Round 6: Installing harnessed cables/services

  • If the plug is not too large, the cable can be pushed through from the ends
  • With TRE, TRL, TRLF and TRCF, cables with plugs can be pressed in externally

Round 7: Shortening and lengthening

  • Can be shortened only with tools (knives). This can pose health and safety risks and can damage cables.
  • Length is adjustable with and without tools being required. This is dependant on which triflex® range.
  • Due to the moduar design, the triflex® can be lengthened and shortened by fitting/ removing chain links to suit. This cannot be done with a corrugated hose

Round 8: Replacement after damage

  • Damaged areas cannot be replaced or repaired
  • In the unlikely event that a chain link is damaged, the damaged chain link can be replaced, even when the chain is filled with cables or services.
Shopping cart
Whitepaper: six axes

Contact us

Contact details

rob powell
Rob Powell

triflex® Product Manager

07964 945279Contact us

Opening hours