Change Language :

The importance of strain relief within energy chains can be over looked but ensuring the correct strain relief is used is essential.
There are a variety of different types of strain relief and it will depend on the application, size and type of energy chain being used.
In order to keep the cables secure in the energy chain also eliminates the chances of the cables cork screwing within the chains.
Would you like more information about triflex® or strain relief options? Our experts will be happy to get in touch with you.

Heavy-duty connection for Axis 6 clamp

for Axis 6 clamp

for Axis 6 clamp

for Axis 6 clamp

for Axis 6 clamp

For fastening the various connections

Secure mounting of large cross sections with igus® standard Chainfix clamps


Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h