Change Language :
Winners: iF Design Award 2022 and Red Dot Design Award 2022
The telescopic triflex® TRX combines an energy chain and retraction system in a single solution. Its patented design enables space-saving installation with up to 36% length compensation, preventing loop formation on the robot while maintaining full torsional movement. The robust, round construction allows quick insertion and removal of pre-assembled cables using the easy-open design.
Request a free sample sleeve containing original chain links and discover how the unique compensation mechanism protects robot cables during dynamic movements. The sample includes product information and a QR code to a virtual animation.


As cables or hoses cannot be elongated to the same extent as the e-chain, they are placed in the TRX according to a specific principle. (See picture on the right) In addition, the cables and hoses are fastened in place in the middle of the TRX so that they do not leave their position when the chain is pulled.
Thanks to the special arrangement of the cables and their additional strain relief in the centre of the TRX, the filling can easily cope with the length compensation of the e-chain.
Upper chain: cables/hoses wound onto a reel as much as possible
Middle chain: cables/hoses half unwound from reel
Lower chain: cables/hoses are completely elongated in the TRX

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h