Selection table and design data for twisterchain guide troughs

New generation of twisterchain guide troughs

Cable carrier system with Twister function for moving cable guidance on a machine.
  • Suitable for high dynamics thanks to full guidance of the upper run
  • Quieter and smoother guidance in the trough thanks to continuous upper run guide
  • Upper run is guided in the new plastic trough and supported across the entire width
  • Pre-fitted delivery available
  • Easy adjustment, alignment and handling
  • Installation time reduced from 6 to 2 hours
Two igus cable carriers in a curved layout, marked A and B.
igus Twister component with a curved guide and two end brackets on a white background.
Diagram of a Twister chain with dimensions Hf, X1, X2, and B.
Twister guide for cable carriers in a curved circular track.

Installation dimensions

X1 inner machine limit and X2 outer machine limit of the guide trough
AR [mm]X2 [mm]X1 [mm]depending on Bi [mm]
TC3248087.5100 108125137.5150
400480270250250220210200
500580-350350320310300
600680--450420410400
TC4287.5100108125137.5150162.5168175187.5200
400480270250 250 220210200190190180--
500580-250 250 220210200190190180180150
600680--250 220210200190190180180150
TC56--125137.5150162.5-175187200
650730---470460450440-430420400
750830----460450440-430420400
850930-----450440-430420400
280850687587.5100108125137.5150
400480290280 270270250250220210200
500580390 380370 370 350350320310300
600680490480470470450450420410400
380850687587.5100108125137.5150162.5168175187.5200
400480290280 270270250250220210200190190180180150
500580390 380370 370 350350320310300290290280280250
600680490480470470450450420410400390 390 380380350
4008506575100112125137.5150162.5175187.5200
650730540530520500490470460450440430420400
750830640630620600590570560550540530520500

Installation height

R [mm]100125150175200250300400
Series HF Installation height [mm]
TC32370420470520570670--
TC42 380430480530580680--
TC56 --500-6007008001000
2808 370420470520570670--
3808 380430480530580680--
4808 --500-6007008001000
Twister diagram with angles Wges., W1 and W2 and bend radius dimensions.
Wges. Rotation angle of system [°]W1Angle of lower run [°]
90°45°
180°90°
270° 135°
360°180°

Rotation angle

ARSeriesR [mm]100125150175200250300400
[mm]W2 Rotation angle[°]
400TC32/TC42/2808/380890° 90° 90° 90° 90° 90° 90° 90°
500TC32/TC42/2808/380890° 90° 90° 90° 90° 90° 90° 90°
600TC32/TC42/2808/3808135°135°135°135°90° 90° 90° 90°
650TC56/4008/TC42135°135°135°135°90° 90° 90° 90°
750TC56/4008/TC42135°135°135°135°135°135°90° 90°
850TC56/4008/TC42135°135°135°135°135°135°135°135°

9XXX.31 Complete trough (with bottom supports, height adjustment and mounting brackets)

9XXX.32 Upper and lower run troughs (without bottom supports and height adjustment)

9XXX.30 Lower run trough (with mounting brackets)

Twister code key with sample designations and cable data.

Complete trough

Lower run trough only

Upper and lower run trough without base support

Part No. SeriesOuter radius AR [mm]Rotation angle from-to α [°]Part No. Complete troughPart No. Upper/lower run troughPart No. Lower run trough
TC32/TC42/2808/38084000 - 90°9XXX.31.90.400/Bi.R9XXX.32.90.400/Bi.R9XXX.30.90.400/Bi.R
90° - 180°9XXX.31.180.400/Bi.R9XXX.32.180.400/Bi.R9XXX.30.180.400/Bi.R
180° - 270° 9XXX.31.270.400/Bi.R9XXX.32.270.400/Bi.R9XXX.30.270.400/Bi.R
270° - 360°9XXX.31.360.400/Bi.R9XXX.32.360.400/Bi.R9XXX.30.360.400/Bi.R
5000 - 90°9XXX.31.90.500/Bi.R9XXX.32.90.500/Bi.R9XXX.30.90.500/Bi.R
90° - 180°9XXX.31.180.500/Bi.R9XXX.32.180.500/Bi.R9XXX.30.180.500/Bi.R
180° - 270° 9XXX.31.270.500/Bi.R9XXX.32.270.500/Bi.R9XXX.30.270.500/Bi.R
270° - 360°9XXX.31.360.500/Bi.R 9XXX.32.360.500/Bi.R 9XXX.30.360.500/Bi.R
6000 - 90°9XXX.31.90.600/Bi.R9XXX.32.90.600/Bi.R9XXX.30.90.600/Bi.R
90° - 180°9XXX.31.180.600/Bi.R9XXX.32.180.600/Bi.R9XXX.30.180.600/Bi.R
180° - 270° 9XXX.31.270.600/Bi.R9XXX.32.270.600/Bi.R9XXX.30.270.600/Bi.R
270° - 360°9XXX.31.360.600/Bi.R9XXX.32.360.600/Bi.R9XXX.30.360.600/Bi.R
TC56 /40086500 - 90°9XXX.31.90.650/Bi.R9XXX.32.90.650/Bi.R9XXX.30.90.650/Bi.R
90° - 180°9XXX.31.180.650/Bi.R9XXX.32.180.650/Bi.R9XXX.30.180.650/Bi.R
180° - 270°9XXX.31.270.650/Bi.R9XXX.32.270.650/Bi.R9XXX.30.270.650/Bi.R
270° - 360°9XXX.31.360.650/Bi.R 9XXX.32.360.650/Bi.R9XXX.30.360.650/Bi.R
7500 - 90°9XXX.31.90.750/Bi.R9XXX.32.90.750/Bi.R 9XXX.30.90.750/Bi.R
90° - 180°9XXX.31.180.750/Bi.R 9XXX.32.180.750/Bi.R 9XXX.30.180.750/Bi.R
180° - 270°9XXX.31.270.750/Bi.R9XXX.32.270.750/Bi.R9XXX.30.270.750/Bi.R
270° - 360°9XXX.31.360.750/Bi.R 9XXX.32.360.750/Bi.R9XXX.30.360.750/Bi.R
8500 - 90°9XXX.31.90.850/Bi.R 9XXX.32.90.850/Bi.R9XXX.30.90.850/Bi.R
90° - 180°9XXX.31.180.850/Bi.R 9XXX.32.180.850/Bi.R9XXX.30.180.850/Bi.R
180° - 270°9XXX.31.270.850/Bi.R9XXX.32.270.850/Bi.R9XXX.30.270.850/Bi.R
270° - 360°9XXX.31.360.850/Bi.R9XXX.32.360.850/Bi.R9XXX.30.360.850/Bi.R

Contact us

Contact details

Opening hours