Example 3: tested, tested, tested! "Million double stroke" in the energy chain

Test-gliding application

Profibus cables in permanent industrial use

Differences in service life

Catalogue detailsTest specimen "A" Two-wire Profibus cableTest specimen "B" igus® chainflex® CFBUS.001
Cross section(2xAWG24)C(2 x 0.25 mm2)C
Guaranteed life expectancymin. 4.0 million CyclesDetermine in an attempt to
Bend radius> = 60 mm85mm
Diameter8.0 mm8.5 mm
Catalogue datatrade show stand 2002trade show stand 2002

Design and materials

Highly elastic element casing

Test parameters
Travel:S = 5.0 m
Speed approx:V = 3.5 m/s
Acceleration approx: a = 7.5 m/s2
Radius approx:55 mm
Number of double strokes in the test
Number of double strokes in the test
Broken element casing
Broken element casing

New: UL and CSA approval

Contact us

Contact details

daisy durrant
Daisy Durrant

chainflex® cables Product Manager

07811 162844Contact us

Opening hours