Surplus stock discount for chainflex® cables

Save now - buy cables at a 50% reduced price exclusively online

Live surplus part numbers and lengths

Where you can find discounted surplus lengths

Chainflex control cable product page with a product image, specifications and pricing box.

Shop chainflex® cable types

Chainflex CF10 cable with exposed internal structure.

Control cables

  • 300/500V designed for flexible movement 
  • 6 outer jacket variations available 
  • CY or YY available depending on EMI requirements 
  • Click here for more information
igus chainflex CFBUS cable with exposed twisted pairs.

Bus cables

chainflex CF300.UL.D cable shown in side view.

Motor cables

  • Available in single core or multicore variations 
  • Shielded or unshielded options depending on EMI requirements 
  • 7 outer jacket variations 
  • Click here for more information
Chainflex CF240 cable with multicoloured twisted conductors.

Data cables

  • Constructed as layered cores, twisted pairs or pair shielded designs 
  • High shielded coverage ensuring EMC performance and consistent signal transmission 
  • Click here for more information
Chainflex CF884 industrial cable with green outer jacket and exposed twisted inner conductors.

Encoder cables

  • Built to OEM/ industry feedback standards 
  • Bend radii as tight of 6.8x outer diameter 
  • 5 different outer jackets with high quality shielding for minimal signal loss 
  • Click here for more information
igus chainflex cable with exposed inner conductors.

Servo cables

  • Overall shield and optional pair shielding for high EMC protection  
  • Optimised for high currents and tight dynamic movement 
  • Click here for more information
igus chainflex cable shown in profile.

Fibre optic cables

  • Designed for long travel length while ensuring high speed transmission  
  • EMI immunity  
  • Plastic FOC , glass single mode and glass multimode variations 
  • Click here for more information
igus chainflex CFROBOT 7 robot cable with twisted conductors.

Robot cables

  • Cables can withstand ±180°- ±360° per 1 m. 
  • Uses tinned copper rope shielded to resist wear from friction and internal cable movement 
  • Tested for millions of cycles in real world applications 
  • Click here for more information
chainflex CFTHERMO cable shown with twisted conductors and green jacket.

Special cables

  • More commonly found in requirements for niche applications 
  • Variations like thermo cable, top drive, axis 7. 
  • Industry known cables designed for dynamic movement  
  • Click here for more information

Contact us

Contact details

daisy durrant
Daisy Durrant

chainflex® cables Product Manager

07811 162844Contact us

Opening hours