Suitable for Siemens OCC Banner

Hybrid cables suitable for Siemens OCC drives

Choice of two jacket materials (PVC & PUR) available

Save costs through product range addition around the outer sheath material PVC

Your benefits at a glance

Tech up triangle

Tech up

Cost down triangle

Cost down

Proof square

Proof

Sustainability circle

Sustainability

Siemens hybrid servo cables (basic cables)

Manufacturer part numberJacket materialigus part numberNumber of cores & conductor nominal cross section (mm²)Ø outer (mm)Bend radius (mm)Link to the shop
6FX_002-8QN04PVCMAT97515129(4G0.34+(2x0.34)C+(4xAWG26)C)C10.0100To the shop
6FX_002-8QN04PURMAT98515147 (4G0.34+(2x0.34)C+(4xAWG26)C)C10.0100To the shop
6FX_002-8QN08PVCMAT97515130(4G0.75+(2x0.5)C+(4xAWG26)C)C10.0100To the shop
6FX_002-8QN08PURMAT98515148(4G0.75+(2x0.5)C+(4xAWG26)C)C10.0100To the shop

Siemens hybrid servo cables (extension cables)

Manufacturer part numberJacket materialigus part numberNumber of cores & conductor nominal cross section (mm²)Ø outer (mm)Bend radius (mm)Link to the shop
6FX_002-8QE04PVCMAT97515131(4G0.34+(2x0.34)C+(4xAWG26)C)C10.0100To the shop
6FX_002-8QE04PURMAT98515149(4G0.34+(2x0.34)C+(4xAWG26)C)C10.0100To the shop
6FX_002-8QE08PVCMAT97515132(4G0.75+(2x0.5)C+(4xAWG26)C)C10.0100To the shop
6FX_002-8QE08PURMAT98515150(4G0.75+(2x0.5)C+(4xAWG26)C)C10.0100To the shop

Contact us

Contact details

john barker
John Barker

readycable® and readychain® Product Manager

07880 385124Submit form

Opening hours