Change Language :
"_Our Smartfit laser meter is a helpful tool for the bicycle retail trade. It consists of an igus® NSV-01-27 rail with laser-engraved scale and prism guide carriage paired with a cross laser. The laser meter is ideal for taking precise measurements and making adjustments to the bike. It can be used to determine the optimum frame height during sales and end customers can be sent on a test ride with perfect adjustments. Our dealers also use it for the customised final assembly of bicycles before delivery. It impresses with its simple handling and high precision.... Important requirements are: The lasermeter and the associated rail guide must be robust so as not to get under the (riding) wheels during everyday workshop and sales activities. The system must be easy to operate and be able to 'hold' set values. As an additional challenge, the price-performance ratio is relevant for our customers .... We particularly appreciate the lubrication-free pre-load prism slides, which have proven themselves in the working environment of bicycle shops and workshops.
The igus® drylin® NSV-01-27 rail and the preloaded prism slides hold the position and precise shifting and optimum measuring is possible ...we are absolutely satisfied."
Mr Timo Degen, Radlabor GmbH_

Office hours
Monday to Friday from 8 am - 8 pm.
Live chat:
24h