Discover the sample boxes for the packaging and food industry

motion plastics for packaging machines and hygiene-sensitive areas

What is in your sample box?

Packaging sample box with igus products

1. chainflex cables

chainflex cables

chainflex cables for moving applications:

  • Guarantee of up to four years on our flexible cable
  • Cable technology in accordance with global standards and approvals such as UL, CE, DNV, REACH and DESINA.
  • Drive cables suitable for 40 manufacturer standards(Harting, Binder, TE Intercontec, Yamaichi and many more)
  • Cable harnessing according to your specifications
smart plastics

Optional: Condition monitoring and predictive maintenance

Bread packaging machine with chainflex cable technology

Successfully in use - bread packaging machine:

2. Energy chains

Energy chain E2.1

Energy chain for tight bend radii:

  • For narrow bend radii and high travelling speeds
  • Quiet travel
  • Change cables quickly by simply opening the inner or outer radius
TH3 energy chain

Cable guide in hygienic design:

  • FDA-compliant
  • Developed according to hygienic design guidelines
  • Easy to clean
  • Resistant to aggressive cleaning agents and chemicals
Application TH3 energy chain

Successfully in use - energy chain in hygiene-sensitive harvesting system:

3. tribotape liners

tribotape B160

Liner for packaging technology:

  • Low coefficients of friction
  • Wear-resistant
  • Easy to cut to size
TH3 energy chain

Liner for hygiene-sensitive applications:

  • FDA-compliant
  • Low coefficients of friction
  • Wear-resistant
  • Easy to cut to size
Application TH3 energy chain

Successfully in use - Minimised friction in the ejection chute:

4. drylin linear bearings and sliding foils

drylin linear technology overview

Lubrication-free and maintenance-free linear guide:

  • Robust: Can also be used at high temperatures and with strong vibrations
  • Dirt-resistant
  • Corrosion-free and media-resistant
  • Up to 75% lighter than conventional metal bearings
  • Quiet
drylin liners overview

Why lubrication-free? Liners in drylin linear guides:

Application drylin liner

Successfully in use - Hygienic speciality liners in KHS filling systems:

5. iglidur coating

iglidur coating

Coating powders for the packaging industry:

  • Food compliant according to FDA and EU10/2011
  • No need for additional lubrication due to incorporated solid lubricants
  • Increases the service life in the application
iglidur coating

White paper for download - How to increase the service life of your wear-resistant part:

  • Functionality and processing
  • The optimum coating for your application
  • The iglidur coating service - how it works
  • Tips for self-coating
  • Application examples from the field
User report iglidur coating

Successfully in use - Coating of sliding carriages in packaging machines:

6. igubal spherical plain bearing

igubal flange mounted bearings

igubal spherical bearings:

  • Lubrication-free and maintenance-free
  • Corrosion-free and resistant to dirt and dust
  • Lightweight and cost-effective
  • Vibration-dampening for quiet operation
igubal food contact

Spherical bearings for food applications:

  • FDA and EU 10/2011 compliant
  • Suitable for direct food contact
  • Lubrication-free and maintenance-free
  • Optically and magnetically detectable
User report igubal bearing

Successfully in use - spherical insert bearings in conveyor technology at Chimay brewery:

7. iglidur plain bearings

iglidur plain bearings

Wide range of lubrication-free plain bearings:

  • lubrication-free and maintenance-free
  • Cost-effective
  • Chemical- and media-resistant
  • Suitable for high loads
  • Service life online predictable
iglidur plain bearing without PTFE

PTFE-free and PFAS-tested plain bearings:

User report iglidur plain bearing

Successfully in use - bearings for extreme temperature fluctuations in brewery systems

8. iglidur knife edge rollers

iglidur knife edge rollers

Knife edge rollers for tight deflection radii:

  • Maintenance-free and lubrication-free
  • Suitability for direct food contact available
  • No product contamination from lubricants
  • Temperature- and chemical-resistant
Knife edge roller food-compliant

Food-compliant knife edge rollers:

  • Low moisture absorption
  • High media resistance
  • Resistant to dirt and dust
User report iglidur knife edge roller

Successfully in use - iglidur knife edge rollers in conveyor technology of beverage plants

9. 3D-printed bearing technology

3D printed bearing

Special part made from iglidur materials for every application and requirement:

  • Lubrication-free and maintenance-free
  • Large selection of materials, for example for applications with chemical contact or high temperatures
  • Tribologically optimised, for low coefficient of friction and low wear rates
Special parts

Filaments and laser sintering powder for your own 3D printing:

User report 3D printing

Successfully in use - Low-cost 3D-printed grippers for screwing on cosmetics