Components for SRU & shuttle systems

Maximum system availability with the right cable

Selected igus® products for SRUs & shuttle systems

Energy chain with steel cable floor guide

  • Energy, data, air and liquids in one system
  • 4m/s speed, 80m travel
  • 88% shorter assembly time compared to aluminium trough
  • Find out more information

Vertical guide trough for smallest installation spaces

  • The top alternative to busbar systems
  • Very light - made of solid iglidur® material
  • Very safe –  no exposed electrical conductors
  • Very cost-effective acquisition and installation
  • Find out more information

Vertical guide trough options/ systems

  • For hanging systems up to 50m
  • Easy access for servicing
  • Up to 80% trough and  save costs and weight
  • Other material options available
  • Find out more information
chainflex cables

Cables for motion

  • Developed for maximum load
  • Suitable for very tight bend radii and cold and abrasive environments
  • Up to 36-month chainflex® guarantee
  • A range of cable options available
  • Find out more information

Made to measure

  • 1 connector module instead of many individual connectors
  • Up to 50% lighter than conventional rectangular connectors
  • 100 plug inserts to choose from
  • Find out more information
dry-tech bearing technology: linear bearings, plain bearings, slewing ring bearings, spherical bearings

Lubrication-free bearing technology

Where can smart products prevent bearing failures? Watch the video to find out more.

Avoid bearing failure with smart plastics

  • Reduce maintenance costs and eliminate unplanned downtime
  • Extended service life and increased plant efficiency
  • Save time – faster detection of the reason for anomalies

Successfully in use by our customers

Automated high-bay warehouse with orange stacker cranes and stacked pallets.

After the testing phase, SIVAplan takes the guidelok system to series production

Autoglide system in a warehouse aisle with cable chain and guided cables.

Maintenance-free e-chain for SRU lanes at Gebhardt Intralogistics

Find more successful applications and other success stories...


Material handling brochure

igus material handling brochure spread showing warehouse racking and cable carriers for long travel and lifts.

Installation service

Protective gear and screwdriver on a cable carrier.

Contact us

Contact details

Opening hours