Corrosion-resistant and lubrication-free bearing technology for laboratory cooling systems

10,000 units of blood are stored on 21 trays that can be moved with the help of our storage technology

Profile

  • What was needed: linear guide for horizontal and vertical movement, plain bearings, spherical plain bearings, sliding foils; energy chain to protect the moving cable
  • Requirements: As condensation can occur locally in the refrigerator, external lubricants should be avoided in the bearing points. In addition, the lowest possible maintenance requirements, a low-noise motion sequence and the most compact design possible were desired.
  • Industry: Medical technology
  • Success for the customer: 21 trolleys with approx. 500 samples can now be stored in the system and move with low friction. The various rotary and linear bearings are lubrication-free and corrosion-resistant, enabling clean, reliable operation while minimising maintenance work. The compact energy chains ensure a safe energy supply.
Cooling system for blood samples from Loll Feinmechanik

Problem

Solution

Cooling system for blood samples from Loll Feinmechanik
Cooling system for blood samples from Loll Feinmechanik

Contact us

Contact details

Opening hours