Camera slider technology

Top 6 products for film and camera technology

drylin W linear guide and carriage

W profile guides

  • Lubrication and maintenance-free
  • Quiet and dirt-resistant
  • Largest variety of rails and carriages
dylin ZLW-0630

Linear axes with toothed belt drive

  • Lightweight construction made of plastic and aluminium
  • Configured with drylin® E stepper/DC motors
PRT slewing rings

PRT slewing rings

  • Lubrication-free, with sliding elements made of wear-resistant high-performance plastic
  • Also available with position monitoring
iglidur G flanged bearing

iglidur® G plain bearings

  • Lubrication and maintenance-free
  • For pivoting and rotational movements
  • Excellent coefficient of friction
E6.1 system

iglidur® G plain bearings

  • Low-vibration, quiet operation
  • For applications with the highest accelerations
  • Cost-effective
chainflex Ethernet cable

Durable bus cables

  • E.g. the Ethernet CAT6A CFBUS.050
  • For extremely heavy duty applications
  • With TPE outer jacket

Motion plastics being used successfully

Rotating device for SLR camera and telescope

Precise and strong gearbox from the 3D printer

Large format camera

Large format camera

LED screen

LED screen

Spotlight installation

Spotlight installation

Customer applications

Camera slider with igus products
  • Simple, manually operated sliders can be assembled individually from our drylin W linear system.
  • If automation, remote control and more precision are required, we offer linear axes with toothed belt drive and the appropriate motor with control system - as cost-effective Advance- or high-quality Professional variant
  • Our extra-quiet energy chains of the series E3 and (at high speeds) E6.1 ensure that cables are carried safely.

Camera crane with igus products
  • During horizontal movement on the ground, extra-quiet e-chains of the E6.1 series, and during crane rotation, the 3D energy chain triflex R ensure a safe cable guidance.
  • For the bearing between base and boom we recommend iglidur G plain bearings, in the telescope wear-resistant iglidur JB bar stock plates for easy sliding up and down; the e-chain E4.1 undertakes the cable guidance along the telescope.
  • Our maintenance-free black PRT slewing ring bearing with dry-operating plastic sliding elements is recommended for rotating the camera.

Successfully in use by our customers

Contact us

Contact details

Opening hours