Standard Rol e-chain® has been used in over 1000 installations worldwide. Some industries – cranes, for example – have ever-increasing demands for length of travel, fill weight and speed. New Rol e-chain® P4 with shaped rollers meets these demands through these design features:
Smooth, low noise operation through identical pitch length for links with and without rollers
Grooved roller running on continuous, plain surface
Large glide area for rollers
Rollers are integrated in to side link
Heavy duty version for high fill weights and push/pull forces
Industries: Cranes, warehousing, equipment manufacturing, gantry robots, material handling
| Part Number |
Inner height |
Outer height |
Inner width |
Outer width |
Pitch |
Max. travel |
Max. speed |
loudness |
Max. load |
|||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bi | R | Hi [mm] | Ha [mm] | Bi [mm] | Ba [mm] | [m] | [m/s] | [dB(A)] | [kg/m] | |||
| P4.56. | . | * | 56 | 88 | 50 - 600 | 114 - 714 | 91 | 800 | 10+ | 20 - 60 | 18 | Inquiry |
* Delivery time upon inquiry