Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Serie 4040 "Heavy Duty"

New: Rol e-chain® for high fill weight now available in a smaller size

Its "big sister" 5050HD has been in use successfully all over the world. To save weight and space in some applications, smaller 4040HD is now available. It compares to the "regular" 4040 design as follows:

Reinforced version with 9 mm thicker side links

+20 % push/pull force strength

+140 % pin/bore surface area

Available with or without rollers

Industries: Crane building, mining, power plants, steel plants, material handling, machine building


* Delivery time upon inquiry
** With Roles
Series     Innerheight Outer height Inner width Outer width Bending radii Pitch Links/m  
  Bi R Hi[mm] Ha[mm] Bi[mm] Ba[mm] R[mm]      
4040HD. . .0* 56 84 50-600 104-654 135-500 91 11  Inquiry
4040RHD. . .0** 56 84 50-600 104-654 135-500 145 -  Inquiry

* Delivery time upon inquiry
** With Roles



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG