For decades, highly wear-resistant igus® plastic e-chains® have been used successfully in thousands of applications. To further increase life in extreme applications, such as very dirty environments or very high fill weights, igus now offers a version with up to 70% larger glide surface.
For long travels
Gliding applications without additional components
(Crossbar and glide surface are made of one piece)
Extremely wear-resistant and quiet through enlarged gliding surfaces (up to 70 %) and 150 % larger wear pad
Life improved by a factor of 4
For high fill weights and high speed
Smooth motion through optimized surface geometry and elastically supported gliding elements
Industries: Crane building, warehouse equipment, equipment manufacturing, gantry robots, mining, power plants, steel plants
| Series | Gliding surface | Inner | Outer | Inner | Outer | Bending | |||
|---|---|---|---|---|---|---|---|---|---|
| width | height | height compl. | width | width | radius | ||||
| Bi | R | B [mm] | Hi [mm] | Ha [mm] | Bi [mm] | Ba [mm] | R [mm] | ||
| 4040.30. | . | * | 32 | 56 | 90 | 300** | 336 (Bi+36) | 250 - 500 | Inquiry |
| 5050.30. | . | 38 | 80 | 115 | 300** | 350 (Bi+50) | 250 - 1000 | Inquiry |
* Delivery time upon inquiry
** More widths available soon