Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

E2 Tube: Metallic flange

New: Metallic flange brackets with popular hole patterns


igus® E-Tube "ancestors" can now easily be replaced by their modern successors, without having to alter the hole pattern. Flange characteristics:

Zink plated steel

Robust single-piece design

For series: R58 / R68 new
For series: R157 / 158 / R167 / 168
Part No. Series Inner width  
    Bi [mm]  
906.463.05.1 R58.050.hole patterns 58.05 50  Inquiry
906.463.05.2 R58.050.hole patterns 58.05 50  Inquiry
906.463.1.1 R58.075.hole patterns 58.1 75  Inquiry
906.463.1.2 R58.075.hole patterns 58.1 75  Inquiry
906.462.1.1 R68.075.hole patterns 68.1 75  Inquiry
906.462.1.2 R68.075.hole patterns 68.1 75  Inquiry
906.462.2.1 R68.115.hole patterns 68.2 115  Inquiry
906.462.2.2 R68.115.hole patterns 68.2 115  Inquiry
906.462.3.1 R68.175.hole patterns 68.3 175  Inquiry
906.462.3.2 R68.175.hole patterns 68.3 175  Inquiry
906.461.1 R158.050.hole patterns 58.05 66  Inquiry
906.461.2 R158.075.hole patterns 58.1 92  Inquiry
905.050.1 R168.075.hole patterns 68.1 93  Inquiry
905.050.2 R168.115.hole patterns 68.2 133  Inquiry
905.050.3 R168.175.hole patterns 68.3 193  Inquiry

Tube link is inserted into flange bracket and connected.

More Information:



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG