Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

E2: Transparent lids

New: Preventative maintenance on E2 E-Tubes, at a glance


An igus® idea from the 80s regains meaning through the importance of preventative maintenance and can now be realised, thanks to new, viscoplastic materials that are transparent and easy to assemble.

Transparent, scratch-resistant lids from a special plastic material

Spot cable failure early on in time (Not necessary for igus®-chainflex®, because it never fails ;-))

Snap-open, removable lids

Available upon request for E-Tubes series R48, R58, R68, R118, R158 and R168

Industries: Machine tools, woodworking machines, machine building

Program range, upon request:

For Series Iinner height Outer width Outer width Outer height Bending radii Unsupported lenght
Hi [mm] Bi [mm] Ba [mm] Ha [mm] R [mm]
 
   R117/118 21 20-100 32-112 28 63-180 1,20
   R157/158 40 40-200 56-216 50 100-250 2,25
   R167/168 50 50-250 68-268 64 100-300 2,50
   R48 25 25-130 36-141 36 60-250 1,50
   R58 35 50-200 66-216 50 75-250 2,30
   R68 45 50-250 68-268 64 100-300 2,50

* Delivery upon request



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "RCYL", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "tribotape", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG