Long travels without gliding of the e-chain® on itself
Nearly wear-free through low wear e-chains® with no pin/bore link connection and virtually contactless motion
igus® LeviChain is very quiet [41,7 dB(A) in 1 m distance], relative to other energy supply systems, with almost no rolling and sliding noise
High speed, acceleration and good deceleration characteristics
Easy harnessing, even when e-chain® is already installed, thanks to the proven igus® "Easy" design
Upper and lower run can move independently off each other, allowing for asymmetrical motion
Horizontal and vertical installation possible
Low space requirement in height and width
Clean rooms
Paint shops, painting equipment
Medical equipment
Measuring devices
Electronics manufacturing
Storage systems and material handling
Industrial robots
Travel S (min. 1000 mm, steps 25 mm lenghts)
Magnet modules:
M: Magnet module
B: Support tray
MM: Magnet modules above/below
MB: Magnet modules above, Support trays below
Option setup
RL = Opposed run (e-chain® right and left)
Order example: LV.25.3/25.125.1500.MM
LV = igus® LeviChain-System
25 = Inner height Hi
3 = 3-band-version
25 = Inner width Bi
125 = Bending radius
1500 = travel
MM = above/below assembled magnet modules
| Available bending radii for 1-, 2- or 3-band versions [mm] | ||||||
|---|---|---|---|---|---|---|
| 045 | 063 | 075 | 100 | Max. fill weight | 4 kg/m | |
| 125 | 150 | 175 | 200 | Max. travel | 40 m | |