The cost effective "e-chain® in 1 piece" has been optimized in cooperation with our customers:
New inner height 10 mm, inner width 13 mm
6-15 links per strip (varies with size)
All lids snap open to the same side for easier, possibly automated closing
S shape motion possible at any link
Various mounting options (M4 screw, clip-on)
Compact design with smooth outer contour
Starin relief option (clip-on bracket)
Industries: Automotive, high volume machines, office equipment, automation
| Series | Inner | Outer | Inner | Outer | Bending | Pitch | Length | Links/m | |||
|---|---|---|---|---|---|---|---|---|---|---|---|
| height | height | width | width | radii | parts | ||||||
| R | Hi[mm] | Ha[mm] | Bi[mm] | Ba[mm] | R[mm] | ||||||
| NEW | E1.10.013. | .0 | 10 | 25 | 13 | 26 | 028, 038, 048 | 20 | 200 | 50 (1000 mm) | Inquiry |
| E1.17.021. | .0 | 17 | 25 | 21 | 26 | 028, 038, 048 | 25,5 | 255 | 40 (1020 mm) | Inquiry |
|
| E1.17.031. | .0 | 17 | 25 | 31 | 36 | 028, 038, 048 | 25,5 | 204 | 40 (1020 mm) | Inquiry |
|
| E1.17.044. | .0 | 17 | 25 | 44 | 49 | 028, 038, 048 | 25,5 | 255 | 40 (1020 mm) | Inquiry |