The worldwide successful EasyChain® series now available in smaller sizes:
Multiple, molded-in compartments for cable separation
Very easy to fill
Short link pitch for smooth and quiet motion
Mounting brackets with integrated strain relief available
Industries: Measuring equipment, pick+place, plotters, printers, handling systems
| Series | Inner height | Outer height | Inner width | Outer width | Bending radii | Pitch | Links/m | ||
|---|---|---|---|---|---|---|---|---|---|
| R | Hi[mm] | Ha[mm] | Bi[mm] | Ba[mm] | R[mm] | ||||
| E045.10. | .0* | 9,5 | 12,5 | 10 | 17 | 018, 028, 038 | 13 | 77 | Inquiry |
| E045.16. | .0 | 9,5 | 12,5 | 16 | 23 | 018, 028, 038 | 13 | 77 | Inquiry |
| E045.2/7. | .0 | 9,5 | 12,5 | 2 x 7 | 23 | 018, 028, 038 | 13 | 77 | Inquiry |
| E045.2/9. | .0* | 9,5 | 12,5 | 2 x 9 | 27 | 018, 028, 038 | 13 | 77 | Inquiry |
| E045.3/9. | .0 | 9,5 | 12,5 | 3 x 9 | 37 | 018, 028, 038 | 13 | 77 | Inquiry |
| E045.4/9. | .0* | 9,5 | 12,5 | 4 x 9 | 47 | 018, 028, 038 | 13 | 77 | Inquiry |
* Available starting summer 2006