Simply choose e-chain®-Type E4.1 for all the benefits of the E4 product line. Available in 9 sizes, E4.1 combines the best design ideas and performance features for applications such as:
| Application | Design feature | ||||||
|---|---|---|---|---|---|---|---|
| Long unsupported span | special stops with undercut | ||||||
| Low noise operation, unsupported or gliding | incorparated "brake", smooth gliding surfaces, optional rubber dampers |
||||||
| Hanging and standing installation | Torsion strenght through interlocking side links, turns into "no pretension" version by flipping side links |
||||||
| Long travels | High push-/ pull force strength through interlocking side links and stop dogs, large and smooth gliding surfaces, optimized material |
||||||
| Side-mount unsupported | Interlocking side links increases unsupported length by approx. 30% |
||||||
| Fast assemblye | "Inner link / outer link" principle | ||||||
| Rotary motion | Through simple flipping of links or easy modification, gliding surfaces on the side |
||||||
| Increase cable life | Smooth, wide all plastic support for cables, many shelving options | ||||||
| Increase chain life | Large pins, optimized material, high strength | ||||||
| ESD, ATEX | interlocking side links for safe contact in motion (special conductive material) |
||||||
| Operation under dirt, chips, humidity | Interlocking side links for extra strength and dirt-resistance | ||||||
| Series | Inner height | Outer height | Inner width | Outer width | Bending radii | Pitch | Links/m | ||
|---|---|---|---|---|---|---|---|---|---|
| Hi [mm] | Ha [mm] | Bi [mm] | Ba [mm] | R [mm] | |||||
| E4.21.Bi.R | 21 | 28 | 30 - 120 | 44 - 134 | 28 - 200 | 30,5 | 33 (1007 mm) | Inquiry |
|
| E4.28.Bi.R* | 28 | 42 | 40 - 300 | 60 - 320 | 55 - 250 | 46 | 22 (1012 mm) | Inquiry |
|
| NEW | E4.32.Bi.R* | 32 | 54 | 50 - 400 | 73 - 423 | 63 - 300 | 56 | 18 (1008 mm) | Inquiry |
| NEW | E4.42.Bi.R* | 42 | 64 | 50 - 400 | 76 - 426 | 75 - 350 | 67 | 15 (1005 mm) | Inquiry |
| NEW | E4.56.Bi.R* | 56 | 84 | 50 - 600 | 84 - 634 | 135 - 500 | 91 | 11 (1001 mm) | Inquiry |
| NEW | E4.80.Bi.R* | 80 | 108 | 50 - 600 | 98 - 648 | 150 - 1000 | 111 | 9 (999 mm) | Inquiry |
| E4.112.Bi.R | 112 | 140 | 87 - 562 | 139 - 614 | 200 - 1000 | 143 | 7 (1001 mm) | Inquiry |
|
| E4.200.Bi.R | 200 | 236 | 200 - 600 | 260 - 660 | 325 - 1000 | 250 | 4 (1000 mm) | Inquiry |
|
| E4.204.Bi.R | 204 | 236 | 200 - 600 | 260 - 660 | 325 - 1000 | 250 | 4 (1000 mm) | Inquiry |
* Delivery time upon inquiry