drylin® miniature linear axis - SLN-27-14/15

SLN miniature linear module

small and compact

Based on lubrication-free drylin® N low profile guides size 27

100 % lubricant-free

Lead screw, ball bearing mounted for low-backlash and dynamic operation

Manual and motorised operation possible

Available accessories


SLN-27-14 Carriage with manual backlash and height settings, lead screw ball bearing mounted
 
SLN-27-15 Carriage with axial camber and manual backlash and height settings, lead screw ball bearing mounted

SLN-27-04

Delivery program:

Technical data

Ordering number Stroke length Weight additional
(per 100 mm)
Max. stat.
load capacity
Max.
speed
Max.
drive torque
   
    [g] [g] axial[N] radial[N] [U/min] [Nm]    
Usually shipped within 4 weeks SLN-27-14-0008-100 100 60 40 10 40 250 0.2 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0008-150 150 60 40 10 40 250 0.2 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0008-200 200 60 40 10 40 250 0.2 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0008-250 250 60 40 10 40 250 0.2 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0050-100 100 60 40 10 40 500 2.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0050-150 150 60 40 10 40 500 2.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0050-200 200 60 40 10 40 500 2.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0050-250 250 60 40 10 40 500 2.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0127-100 100 60 40 10 40 500 2.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0127-150 150 60 40 10 40 500 2.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0127-200 200 60 40 10 40 500 2.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0127-250 250 60 40 10 40 500 2.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-15-0008-100 100 60 40 10 40 250 0.2 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-15-0008-150 150 60 40 10 40 250 0.2 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-15-0008-200 200 60 40 10 40 250 0.2 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-15-0008-250 250 60 40 10 40 250 0.2 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Individual stroke lengths upon request.

Dimensions [mm]

Ordering number A Al H E1 E2 E3 l hw lt lb ts tg T d21) l2 ha    
  ±0,2 -0,1 ±0,2 ±0,15 ±0,15 ±0,15   ±0,2 ±0,2         4h9     
Usually shipped within 4 weeks SLN-27-14-0008-100 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 5 15 14.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0008-150 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 5 15 14.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0008-200 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 5 15 14.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0008-250 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 5 15 14.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0050-100 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 5 15 14.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0050-150 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 5 15 14.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0050-200 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 5 15 14.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0050-250 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 5 15 14.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0127-100 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 6x12,7 5 15 14.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0127-150 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 6x12,7 5 15 14.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0127-200 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 6x12,7 5 15 14.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-14-0127-250 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 6x12,7 5 15 14.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-15-0008-100 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 M5/5x5 / 6.35x12.7 5 15 14.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-15-0008-150 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 M5/5x5 / 6.35x12.7 5 15 14.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-15-0008-200 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 M5/5x5 / 6.35x12.7 5 15 14.5 Upon request Add to shopping cart
Usually shipped within 4 weeks SLN-27-15-0008-250 28 35 21.5 20.5 15 28 76 22 20.5 5 3.5 M3 M5/5x5 / 6.35x12.7 5 15 14.5 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

1) Thread/remaining thread visible


Usually shipped within 4 weeks