igus ® plastic solutions for moving applications in woodworking machinery help you to reduce installation, handling and throughput times. Time-consuming maintenance work can be minimised with dry running, swarf-resistant solutions from a single source. Where there is dust and swarf, the very tightly sealed igus® energy supplies ensure the safe and secure movement of cables, hydraulic and pneumatic hoses in woodworking machinery or CNC processing centres. In addition, the dry running igus® linear guides, plain bearings and ball bearings are absolutely lubrication- and maintenance-free making them the first choice for woodworking machinery.
Your benefits at a glance:
Weeke Bohrsysteme GmbH relies on pre-assembled readychain® systems in the manufacturing of their equipment. Thanks to the ready-to-install energy supplies equipped with harnessed cables, Weeke only needs half the time to assemble the energy tubes. This enables the company to lower its production costs whilst offering a long-life, low-maintenance product for its end customers in woodwork machinery.
Special designs have two essential disadvantages: procurement of spare parts and high development costs. How these disadvantages can be avoided is demonstrated by Westphal Maschinenbau with an innovative energy supply consisting of standard components. The e-chain® carries an extraction hose piggyback which it takes, along with other cables, safely and securely over a travel distance of 16 metres.
This lathe made by HOMAG India processes wooden parts, which causes a large amount of wood chips and dust. The use of iglidur® plain bearings, which contain solid lubricant, means that the machine's bearings are low maintenance and do not have to be lubricated in any way. This cuts costs and saves service time as well as preventing wood swarf and dust from sticking to the bearings.
SERRA Maschinenbau GmbH places great demands on its stationary sawmills. They must work flawlessly at all times, no matter how hot or cold it is. Furthermore, they must be easy to operate, maintain and service. This was successfully achieved by using polymer plain bearings. The bearings do not have to be lubricated, they are impervious to shocks, dirt and sawdust and they are extremely temperature-resistant.
Having products that prevent ant chips and swarf into a machine is invaluable and thanks to its modular design the e-tube is ideal. This video shows the chain being put in real life applications to be thoroughly tested.
Continuous testing is crucial and in order to be able to offer up to 36 month guaranatees on our chainflex® cables, testing is key. With real life applications as well as enduring vigirous testing, we know what our cables can do.
igus® has a wide range of products for woodworking machinery and this brochure goes into more depth over the specific products and offers various applications for where the products can be used in this industry.
Long service life and smooth running, even at high cycle rates in textile machines.
Steel systems have been successfully replaced by high-performance polymer e-chain® systems
Monday to Friday from 8am - 8pm.
24h