Automotive Manufacturing Solutions

Key Advantages:

  • Corrosion-resistant and lubrication-free for reduced maintenance
  • Predictable service life ensures reliability and performance
  • Cost-effective alternative to metallic components
  • Lightweight design improves fuel efficiency and reduces emissions
  • Noise reduction for enhanced driving comfort

Browse Automotive Solutions

interior components for automotive manufacturing

Interior

exterior components for automotive manufacturing

Exterior

Advantages of our technologies:

  • Lubrication-free and therefore maintenance-free
  • Cost advantage and up to 80 % weight saving compared to metallic solutions
  • Resistant to dirt, media/salt, weathering and corrosion
  • Certified according to IATF 16949
  • Easy to assemble
engine components for automotive manufacturing

Engine Compartment

  • Cost benefits compared to needle roller bearings or metallic rolled bearings
  • Vibration dampening
  • No contact corrosion between housing and bearing
  • Up to 80% less weight than conventional metallic plain bearings
  • Service life is predictable online

Hinges

Actuators

  • No NVH
  • High number of cycles > 1 million
  • Resistance to lubricants

White paper

White paper PFAS

PFAS


Lead Screw Assemblies

dryspin

Car Seat Adjustments

car seats

Automotive manufacturing applications examples

STEM

Examples of successful applications in automotive manufacturing

linkage

iglidur® prevents corrosion in linkage systems

gearbox

Noise reduction in gearbox applications

coolant pump

Coolant pump and coolant controller

  • Silent operation
  • High sliding speed in medium with hydrodynamic lubrication
  • Maximum temperature 130 – 150°C
  • High speeds of up to  2 m/s possible for a short time without lubrication
  • Cost advantage compared to carbon graphite bearing

Free sample boxes

Sample box automotive plain bearings
Sample box for vehicle seats

Contact us

Contact details

Opening hours