Discover the sample boxes for the packaging and food industry

motion plastics for packaging machines and hygiene-sensitive areas

What is in your sample box?

igus sample box with numbered product samples in compartments.

1. chainflex cables

Overview of chainflex cables with different constructions and igus 4-year guarantee.

chainflex cables for moving applications:

  • Guarantee of up to four years on our flexible cable
  • Cable technology in accordance with global standards and approvals such as UL, CE, DNV, REACH and DESINA.
  • Drive cables suitable for 40 manufacturer standards(Harting, Binder, TE Intercontec, Yamaichi and many more)
  • Cable harnessing according to your specifications
iSense monitoring module and coloured cables in a cable chain with radio symbols.

Optional: Condition monitoring and predictive maintenance

Linear slide with cable carrier in a machine installation.

Successfully in use - bread packaging machine:

2. Energy chains

E2C energy chain in a curved guide with several cables and reinforced links.

Energy chain for tight bend radii:

  • For narrow bend radii and high travelling speeds
  • Quiet travel
  • Change cables quickly by simply opening the inner or outer radius
igus e-chain with Hygienic Design in blue loop routing.

Cable guide in hygienic design:

  • FDA-compliant
  • Developed according to hygienic design guidelines
  • Easy to clean
  • Resistant to aggressive cleaning agents and chemicals
TH3 axis on a mushroom harvester with cable carrier.

Successfully in use - energy chain in hygiene-sensitive harvesting system:

3. tribotape liners

Tribo-Tape roll with black tape wound around it.

Liner for packaging technology:

  • Low coefficients of friction
  • Wear-resistant
  • Easy to cut to size
Tribo-Tape A160 on a roll with blue tape.

Liner for hygiene-sensitive applications:

  • FDA-compliant
  • Low coefficients of friction
  • Wear-resistant
  • Easy to cut to size
Glass container with liquid beside a metal guide on a conveyor system.

Successfully in use - Minimised friction in the ejection chute:

4. drylin linear bearings and sliding foils

Three drylin linear guides in different versions side by side.

Lubrication-free and maintenance-free linear guide:

  • Robust: Can also be used at high temperatures and with strong vibrations
  • Dirt-resistant
  • Corrosion-free and media-resistant
  • Up to 75% lighter than conventional metal bearings
  • Quiet
Transparent bearing liners in five colours lined up side by side.

Why lubrication-free? Liners in drylin linear guides:

Special plastic bearing in a stainless steel system as a hygienic closure.

Successfully in use - Hygienic speciality liners in KHS filling systems:

5. iglidur coating

Powder coating on suspended metal plates.

Coating powders for the packaging industry:

  • Food compliant according to FDA and EU10/2011
  • No need for additional lubrication due to incorporated solid lubricants
  • Increases the service life in the application
Whitepaper with three pages on iglidur Coating, showing coating examples and a chart.

White paper for download - How to increase the service life of your wear-resistant part:

  • Functionality and processing
  • The optimum coating for your application
  • The iglidur coating service - how it works
  • Tips for self-coating
  • Application examples from the field
A coated strip moves on a conveyor line in the production area.

Successfully in use - Coating of sliding carriages in packaging machines:

6. igubal spherical plain bearing

Overview of various igus flange bearings in different designs.

igubal spherical bearings:

  • Lubrication-free and maintenance-free
  • Corrosion-free and resistant to dirt and dust
  • Lightweight and cost-effective
  • Vibration-dampening for quiet operation
Various blue igus bearing and plain bearing components on a white background.

Spherical bearings for food applications:

  • FDA and EU 10/2011 compliant
  • Suitable for direct food contact
  • Lubrication-free and maintenance-free
  • Optically and magnetically detectable
igubal bearings guide a black cable carrier maintenance-free in a stainless-steel filling line.

Successfully in use - spherical insert bearings in conveyor technology at Chimay brewery:

7. iglidur plain bearings

Various iglidur plain bearings in different colours side by side.

Wide range of lubrication-free plain bearings:

  • lubrication-free and maintenance-free
  • Cost-effective
  • Chemical- and media-resistant
  • Suitable for high loads
  • Service life online predictable
PTFE-free plain bearings and PTFE structure shown in section.

PTFE-free and PFAS-tested plain bearings:

Brewery with large stainless steel tanks in a production room.

Successfully in use - bearings for extreme temperature fluctuations in brewery systems

8. iglidur knife edge rollers

FDA-compliant knife edge rollers transport food on a conveyor belt.

Knife edge rollers for tight deflection radii:

  • Maintenance-free and lubrication-free
  • Suitability for direct food contact available
  • No product contamination from lubricants
  • Temperature- and chemical-resistant
xiros knife-edge rollers transport products on a lit conveyor line.

Food-compliant knife edge rollers:

  • Low moisture absorption
  • High media resistance
  • Resistant to dirt and dust
Blue igus conveyor belt on a machine.

Successfully in use - iglidur knife edge rollers in conveyor technology of beverage plants

9. 3D-printed bearing technology

iglidur L151 double-collar bushing made of plastic, cut out.

Special part made from iglidur materials for every application and requirement:

  • Lubrication-free and maintenance-free
  • Large selection of materials, for example for applications with chemical contact or high temperatures
  • Tribologically optimised, for low coefficient of friction and low wear rates
igus 3D printing materials: filament, SLS powder and resin as a material overview.

Filaments and laser sintering powder for your own 3D printing:

A 3D-printed gripper handles medicine bottles with iglidur filament.

Successfully in use - Low-cost 3D-printed grippers for screwing on cosmetics