Linear shafts system drylin® R

  • 100 % lubrication-free
  • Large variety of choice in housing shapes
  • Shafts, shaft end blocks and accessories available from stock
  • 8 different shaft materials
  • Replaceable liners
  • Our rails can be joined together to make unlimited lengths, unlike ball bearing systems.

drylin® R linear products

drylin® R shaft

Linear shafts

  • Made of aluminium, steel or stainless steel
  • Corrosion-free
  • High load capacity
drylin® R linear shaft housing

Linear shaft housing

  • Easy assembly
  • High static load
  • Liner replaceable
linear bearings

Linear plain bearings

  • Closed or split
  • Compensates for alignment errors
  • Open for supported shafts
flange

Linear housing with flange

  • Anodised aluminium housing
  • With round or square flange
  • Also available with floating bearing function
liners

Liners

  • Low coefficient of friction
  • Optimised wear quality
  • 100% lubrication-free
drylin overview

drylin® overview

  • Unsure which system is best for you?
  • Need more information on our drylin products?
  • Back to overview page for all drylin® products?

Why choose linear shafts?

turnscrew icon

One to one replacement very easy

fda icon

FDA compliance with stainless steel

precision icon

High precision

load capacity icon

Tough and flexible

Quiet operation

Quiet operation

resistant to dirt icon

Resistant to dirt

Application examples

PropertiesCharacteristics of igus® plain bearingsCharacteristics of rolling bearingsTechnical data of igus® plain bearingsTechnical data of rolling bearingsParticularly relevant for the following industries:
Precision++++0.02-0.15mm0.001-0.01mmMachine tools, CNC processing, electronics manufacturing
Completely lubrication-free+++ +Medicine, packaging, food, cleanroom, consumer goods
Maintenance-free++++Industry-wide
Weight advantage++++Aluminium approx. 2.7g/cm³ polymer approx. 1.5g/cm³Steel approx. 7.8g/cm³Handling, automation, laboratory, leisure time
High dynamics at low load++++Packaging, handling, automation
High dynamics at high load++++Packaging, handling, automation
Stroke length variance+++++Camera technology, textile
Coefficient of friction++++0.15 - 0.3µ0.001-0.05µManual adjustment, swivelling
Sensitivity to dirt++++Packaging, stone, textile, paper, painting systems
Noise reduction ¹+++++45-60dB60-70dBMedicine, laboratory, furniture
Cost benefit+++++Industry-wide
Corrosion protection+++Filling technology, chemicals, food
Magnetism++++Plastic, aluminiumSteelMedicine, test equipment
Chemical resistance++++1.4751 + iglidur® X1.4112Medicine, food, electroplating, filling systems
Compatibility of the assemblies++++Jig construction, assembly line automation
Quiet operation without any vibration+++++Camera technology, inspection, medicine, 3D printer
Short-stroke suitability++++Textile, handling
Easy to fit and quick replacement++++Jig construction, assembly line automation
Stiffness++++Machine tools, CNC processing, electronics manufacturing
Long travels over 10m+++Camera, conveyor technology, material handling
Temperature-resistant++++up to +250°CChemicals
Smooth running++++Manual adjustment
Acceleration, maximum ²+++++50m/s²15m/s²Automation, handling
Speed, maximum ²++++30m/s5-10m/sAutomation, handling

Frequently asked questions about linear shafts

Contact us

Contact details

Opening hours